IESNA:LM-63-2002
[TEST]P1504936
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-80)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-04-BLAK-PS (3000K_L32_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC BLACK SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 2 - 32,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]26165
TILT=NONE
1 -1 1 37 1 1 1 -1.366667 -1.366667 0
1 1 199.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
16347.1 16308.4 16274.6 16172.4 16002.6 15817.9 15629.2 15372.1 15054.3 14695.9
14256.1 13693.1 12973.2 12107.4 11033.1 9668.9 8277.8 6995 5847.2 4872.2
4046.1 3175.3 2278.7 1366.2 641.4 418 264.1 137 57.6 27.8
16.9 15.9 13.9 10.9 7.9 4 0
